COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NU307ET2XC3 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NU307ET2XC3

Series

N/A NU

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 35 mm

Bore Type

N/A Straight

Cage Material

N/A Nylon

Closure Type

N/A Open

Dynamic Load Rating

N/A 71000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Outer Ring

Internal Clearance

N/A C3

Maximum Speed

N/A 9600 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 80 mm

Overall Width

N/A 21 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Ring Separation

N/A Separable Inner Ring

Number of Rows

N/A Single-Row

Static Load Rating

N/A 71000 N

Weight

N/A 1.06 lb