COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NN3007P5 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NN3007P5

Series

N/A NN30

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 45 mm

Bore Type

N/A Straight

Cage Material

N/A High Strength, 2-Piece, Machined Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 38000 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (3) Inner Ring

Internal Clearance

N/A CN

Maximum Speed

N/A 17300 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 75 mm

Overall Width

N/A 23 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 5

Number of Rows

N/A Double-Row

Static Load Rating

N/A 47500 N

Weight

N/A 0.55 lb