COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SL04-5011NR Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SL04-5011NR

Series

N/A SL04

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 55 mm

Bore Type

N/A Straight

Cage Material

N/A None

Closure Type

N/A Double Shielded

Dynamic Load Rating

N/A 118000 N

Fillet Radius

N/A 1 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (1) Outer Ring Two-Piece Inner Ring

Internal Clearance

N/A CN

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 90 mm

Overall Width

N/A 46 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 0

Number of Rows

N/A Double-Row

Static Load Rating

N/A 193000 N

Weight

N/A 2.57 lb