COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NNU3026NAP5 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NNU3026NAP5

Series

N/A NNU

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 130 mm

Bore Type

N/A Straight

Cage Material

N/A High Strength, 2-Piece, Machined Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 284000 N

Fillet Radius

N/A 2 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (3) Outer Ring

Internal Clearance

N/A C0NA

Maximum Speed

N/A 3600 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Ring Width

N/A 52 mm

Outside Diameter

N/A 200 mm

Overall Width

N/A 52 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 5

Number of Rows

N/A Double-Row

Static Load Rating

N/A 475000 N

Weight

N/A 12.06 lb