COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N1032L1BKC9NAP4 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A N1032L1BKC9NAP4

Series

N/A N10

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 160 mm

Bore Type

N/A Straight

Cage Material

N/A High Strength, 2-Piece, Machined Brass

Closure Type

N/A Open

Fillet Radius

N/A 2.1 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C9NA

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 240 mm

Overall Width

N/A 38 mm

Precision Rating

N/A Standard

Ring Separation

N/A Separable Outer Ring

Number of Rows

N/A Single-Row