COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NN3014T2KC1NAP4
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NN3014T2KC1NAP4

Series

N/A NN30K

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 70 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A Nylon

Closure Type

N/A Open

Dynamic Load Rating

N/A 94500 N

Fillet Radius

N/A 1.1 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (3) Inner Ring

Internal Clearance

N/A C1NA

Maximum Speed

N/A 6800 rpm

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 110 mm

Overall Width

N/A 30 mm

Precision Rating

N/A International Organization for Standardization (ISO) Class 4

Number of Rows

N/A Double-Row

Static Load Rating

N/A 143000 N