COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NN4934KC9NAP4 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NN4934KC9NAP4

Series

N/A NN

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 1.7717 in

Bore Type

N/A Tapered 1:12

Cage Material

N/A Steel

Closure Type

N/A Open

UPC Code

N/A 4547359133004

Operating Temperature Range

N/A -40 to 250 ºF

Outside Diameter

N/A 2.5591 in

Overall Width

N/A 2.3622 in

Radial Dynamic Load Capacity

N/A 360000 N

Radial Static Load Capacity

N/A 765000 N

Weight

N/A 13.76 lb