COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
N1020HSKC0NAP4 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A N1020HSKC0NAP4

Series

N/A N10

Bearing Material

N/A Hardened Alloy Steel

Bore Diameter

N/A 100 mm

Bore Type

N/A Tapered 1:12

Cage Material

N/A High Strength, 2-Piece, Machined Brass

Closure Type

N/A Open

Dynamic Load Rating

N/A 82000 N

Fillet Radius

N/A 1.5 mm

Finish/Coating

N/A Uncoated

Flanges

N/A (2) Inner Ring

Internal Clearance

N/A C0NA

Operating Temperature Range

N/A -40 to 120 ºC

Outside Diameter

N/A 150 mm

Overall Width

N/A 24 mm

Precision Rating

N/A P4

Ring Separation

N/A Separable Outer Ring

Number of Rows

N/A Single-Row

Static Load Rating

N/A 115000 N

Weight

N/A 3.0900 lb