COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
SL01-4910 Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A SL01-4910

Series

N/A SL01

Bore Diameter

N/A 1.9685 in

Bore Type

N/A Straight

Closure Type

N/A Open

Internal Clearance

N/A CN

UPC Code

N/A 4547359184372

Outside Diameter

N/A 2.8346 in

Overall Width

N/A 0.8661 in

Weight

N/A 0.62 lb