COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NJ310EG1C3
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NJ310EG1C3

Series

N/A NJ

Bore Diameter

N/A 50 mm

Bore Type

N/A Straight

Internal Clearance

N/A C3

UPC Code

N/A 4547359491074

Outside Diameter

N/A 110 mm

Overall Width

N/A 27 mm