COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NJ205EG1C3 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NJ205EG1C3

Series

N/A NJ

Bore Diameter

N/A 25 mm

Bore Type

N/A Straight

Internal Clearance

N/A C3

UPC Code

N/A 4547359490381

Outside Diameter

N/A 52 mm

Overall Width

N/A 15 mm