COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NU208ET2C3 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NU208ET2C3

Series

N/A NU

Bore Diameter

N/A 1.5750 in

Bore Type

N/A Straight

Internal Clearance

N/A C3

UPC Code

N/A 4547359138542

Outside Diameter

N/A 3.15 in

Overall Width

N/A 0.7090 in

Number of Rows

N/A Single-Row