COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
MA1305EL Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A MA1305EL

Series

N/A MA

Bore Diameter

N/A 0.9843 in

Bore Type

N/A Straight

Closure Type

N/A Open

Internal Clearance

N/A CN

UPC Code

N/A 4547359100273

Outside Diameter

N/A 2.4409 in

Overall Width

N/A 0.6693 in