COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
NJ2206C3 Cylindrical Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A NTN Bearing Company

Manufacturer Part Number

N/A NJ2206C3

Series

N/A NJ

Bore Diameter

N/A 1.1811 in

Bore Type

N/A Straight

Closure Type

N/A Open

Internal Clearance

N/A C3

UPC Code

N/A 4547359118735

Outside Diameter

N/A 2.4409 in

Overall Width

N/A 0.7874 in