COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RCT17 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RCT17

Bore Diameter

N/A 2.0000 in

Dynamic Load Rating

N/A 37000 lbf

Maximum Speed

N/A 2700 rpm

Outside Diameter

N/A 3.9375 in

Overall Width

N/A 1 in

Series

N/A RCT

Static Load Rating

N/A 90000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 2.48 lb