Item # |
Item Name |
Bore Diameter |
Dynamic Load Rating |
Maximum Speed |
Overall Width |
|---|---|---|---|---|---|
| 00086984 | N/A INA (Schaeffler) RT Series 3-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 3-1/2 in | Dynamic Load Rating N/A 48000 lbf | Maximum Speed N/A 2100 rpm | Overall Width N/A 1 in |
| 02494598 | N/A INA (Schaeffler) K811 Series 180 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 180 mm | Dynamic Load Rating N/A 76000 lbf | Maximum Speed N/A 1400 rpm | Overall Width N/A 14 mm |
| 02703699 | N/A INA (Schaeffler) 812 Series 140 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 140 mm | Dynamic Load Rating N/A 100000 lbf | Maximum Speed N/A 1700 rpm | Overall Width N/A 46 mm |
| 00086946 | N/A INA (Schaeffler) RT Series 2-5/8 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 2-5/8 in | Dynamic Load Rating N/A 44000 lbf | Maximum Speed N/A 2600 rpm | Overall Width N/A 1 in |
| 00134315 | N/A INA (Schaeffler) 811 Series 45 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 45 mm | Dynamic Load Rating N/A 13300 lbf | Maximum Speed N/A 5000 rpm | Overall Width N/A 14 mm |
| 00134319 | N/A INA (Schaeffler) 811 Series 50 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 50 mm | Dynamic Load Rating N/A 13700 lbf | Maximum Speed N/A 4800 rpm | Overall Width N/A 14 mm |
| 03468303 | N/A INA (Schaeffler) 811 Series 200 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 200 mm | Dynamic Load Rating N/A 88000 lbf | Maximum Speed N/A 1300 rpm | Overall Width N/A 37 mm |
| 02099600 | N/A INA (Schaeffler) 893 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 18000 lbf | Maximum Speed N/A 5500 rpm | Overall Width N/A 20 mm |
| 03016946 | N/A INA (Schaeffler) 811 Series 120 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 120 mm | Dynamic Load Rating N/A 48000 lbf | Maximum Speed N/A 2100 rpm | Overall Width N/A 25 mm |
| 00093611 | N/A INA (Schaeffler) 893 Series 30 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 30 mm | Dynamic Load Rating N/A 15500 lbf | Maximum Speed N/A 6500 rpm | Overall Width N/A 18 mm |
| 03620337 | N/A INA (Schaeffler) 811 Series 35 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 35 mm | Dynamic Load Rating N/A 8800 lbf | Maximum Speed N/A 6500 rpm | Overall Width N/A 12 mm |
| 00086784 | N/A INA (Schaeffler) RTW Series 1-1/16 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-1/16 in | Dynamic Load Rating N/A 13100 lbf | Maximum Speed N/A 5500 rpm | Overall Width N/A 1-1/16 in |
| 01622093 | N/A INA (Schaeffler) K811 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 44500 lbf | Maximum Speed N/A 2500 rpm | Overall Width N/A 11 mm |
| 00086965 | N/A INA (Schaeffler) RT Series 3 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 3.0000 in | Dynamic Load Rating N/A 49000 lbf | Maximum Speed N/A 2400 rpm | Overall Width N/A 1 in |
| 00086958 | N/A INA (Schaeffler) RTW Series 2-3/4 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 2-3/4 in | Dynamic Load Rating N/A 43500 lbf | Maximum Speed N/A 2500 rpm | Overall Width N/A 1-5/16 in |
| 00135610 | N/A INA (Schaeffler) 894 Series 65 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 65 mm | Dynamic Load Rating N/A 100000 lbf | Maximum Speed N/A 2800 rpm | Overall Width N/A 15 mm |
| 00086935 | N/A INA (Schaeffler) RT Series 2-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 2-1/2 in | Dynamic Load Rating N/A 42500 lbf | Maximum Speed N/A 2800 rpm | Overall Width N/A 1 in |
| 00139297 | N/A INA (Schaeffler) 812 Series 150 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 150 mm | Dynamic Load Rating N/A 133000 lbf | Maximum Speed N/A 1600 rpm | Overall Width N/A 50 mm |
| 00597434 | N/A INA (Schaeffler) K811 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 23200 lbf | Maximum Speed N/A 4000 rpm | Overall Width N/A 9/32 in |
| 00134358 | N/A INA (Schaeffler) 811 Series 100 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 100 mm | Dynamic Load Rating N/A 45000 lbf | Maximum Speed N/A 2500 rpm | Overall Width N/A 25 mm |
| 00086990 | N/A INA (Schaeffler) RTW Series 3-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 3-1/2 in | Dynamic Load Rating N/A 48000 lbf | Maximum Speed N/A 2100 rpm | Overall Width N/A 1-5/16 in |
| 01603886 | N/A INA (Schaeffler) K811 Series 20 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 20 mm | Dynamic Load Rating N/A 5600 lbf | Maximum Speed N/A 10000 rpm | Overall Width N/A 3/16 in |
| 00086832 | N/A INA (Schaeffler) RTW Series 1-1/2 Inch (in) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 1-1/2 in | Dynamic Load Rating N/A 21300 lbf | Maximum Speed N/A 4000 rpm | Overall Width N/A 1-1/16 in |
| 00134330 | N/A INA (Schaeffler) 811 Series 60 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 60 mm | Dynamic Load Rating N/A 23200 lbf | Maximum Speed N/A 4000 rpm | Overall Width N/A 17 mm |
| 00134409 | N/A INA (Schaeffler) 812 Series 80 Millimeter (mm) Bore Diameter Cylindrical Roller Thrust Bearing | Bore Diameter N/A 80 mm | Dynamic Load Rating N/A 45200 lbf | Maximum Speed N/A 3000 rpm | Overall Width N/A 28 mm |