COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT604 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT604

Bore Diameter

N/A 3/16 in

Dynamic Load Rating

N/A 14100 lbf

Maximum Speed

N/A 5000 rpm

Outside Diameter

N/A 2.2500 in

Overall Width

N/A 13/16 in

Series

N/A RT

Static Load Rating

N/A 27000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.64 lb