COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT606 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT606

Bore Diameter

N/A 5/16 in

Dynamic Load Rating

N/A 16000 lbf

Maximum Speed

N/A 5000 rpm

Outside Diameter

N/A 2.3750 in

Overall Width

N/A 13/16 in

Series

N/A RT

Static Load Rating

N/A 32000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.68 lb