COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT609 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT609

Bore Diameter

N/A 1-1/2 in

Dynamic Load Rating

N/A 21300 lbf

Maximum Speed

N/A 4100 rpm

Outside Diameter

N/A 3.00 in

Overall Width

N/A 13/16 in

Series

N/A RT

Static Load Rating

N/A 49500 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 1.18 lb