COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RTL13 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RTL13

Bore Diameter

N/A 1-1/4 in

Dynamic Load Rating

N/A 9600 lbf

Maximum Speed

N/A 4100 rpm

Outside Diameter

N/A 2.344 in

Overall Width

N/A 5/8 in

Series

N/A RTL

Static Load Rating

N/A 22000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 0.53 lb