COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT612 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT612

Bore Diameter

N/A 11/16 in

Dynamic Load Rating

N/A 33500 lbf

Maximum Speed

N/A 3700 rpm

Outside Diameter

N/A 3.25 in

Overall Width

N/A 1 in

Series

N/A RT

Static Load Rating

N/A 75000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 1.66 lb