COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RTL21 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RTL21

Bore Diameter

N/A 1-3/4 in

Dynamic Load Rating

N/A 20500 lbf

Maximum Speed

N/A 3200 rpm

Outside Diameter

N/A 3.094 in

Overall Width

N/A 13/16 in

Series

N/A RTL

Static Load Rating

N/A 55000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 1.14 lb