COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RTL25 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RTL25

Bore Diameter

N/A 2.0000 in

Dynamic Load Rating

N/A 21200 lbf

Maximum Speed

N/A 2900 rpm

Outside Diameter

N/A 3.334 in

Overall Width

N/A 13/16 in

Series

N/A RTL

Static Load Rating

N/A 59000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 2.87 lb