COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT617 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT617

Bore Diameter

N/A 2.0000 in

Compatible Washer

N/A GS81132 LS160200 WS81132

Dynamic Load Rating

N/A 39000 lbf

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 3200 rpm

Outside Diameter

N/A 3.6250 in

Overall Width

N/A 1 in

Series

N/A RT

Static Load Rating

N/A 95000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 1.96 lb