COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RTL31 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RTL31

Bearing Material

N/A 52100 Steel

Bore Diameter

N/A 2.3750 in

Dynamic Load Rating

N/A 134000 N

UPC Code

N/A 4054364116484

Maximum Speed

N/A 2500 rpm

Outside Diameter

N/A 3.8440 in

Overall Width

N/A 0.8130 in

Series

N/A RTL

Static Load Rating

N/A 385000 N

Thrust Bearing Type

N/A Single-Direction

Weight

N/A 1.59 lb