COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RTL33 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RTL33

Bore Diameter

N/A 2-1/2 in

Dynamic Load Rating

N/A 32500 lbf

Maximum Speed

N/A 2400 rpm

Outside Diameter

N/A 3.969 in

Overall Width

N/A 13/16 in

Series

N/A RTL

Static Load Rating

N/A 96000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 1.66 lb