COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT618 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT618

Bore Diameter

N/A 2-1/8 in

Dynamic Load Rating

N/A 43500 lbf

Maximum Speed

N/A 3100 rpm

Outside Diameter

N/A 3.75 in

Overall Width

N/A 1 in

Series

N/A RT

Static Load Rating

N/A 111000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 2.05 lb