COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RTW622 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RTW622

Bore Diameter

N/A 2-5/8 in

Dynamic Load Rating

N/A 44000 lbf

Maximum Speed

N/A 2600 rpm

Outside Diameter

N/A 4.530 in

Overall Width

N/A 1-5/16 in

Series

N/A RTW

Static Load Rating

N/A 119000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly

Weight

N/A 3.600 lb