COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT626 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT626

Bore Diameter

N/A 3-1/2 in

Dynamic Load Rating

N/A 48000 lbf

Maximum Speed

N/A 2100 rpm

Outside Diameter

N/A 5-7/32 in

Overall Width

N/A 1 in

Series

N/A RT

Static Load Rating

N/A 143000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 3.2200 lb