COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RTW626 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RTW626

Bore Diameter

N/A 3-1/2 in

Dynamic Load Rating

N/A 48000 lbf

Maximum Speed

N/A 2100 rpm

Outside Diameter

N/A 5.468 in

Overall Width

N/A 1-5/16 in

Series

N/A RTW

Static Load Rating

N/A 143000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 4.66 lb