COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT727 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT727

Bore Diameter

N/A 2.0000 in

Dynamic Load Rating

N/A 102000 lbf

Maximum Speed

N/A 2300 rpm

Outside Diameter

N/A 6.00 in

Overall Width

N/A 1-3/8 in

Series

N/A RT

Static Load Rating

N/A 310000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 10.34 lb