COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
RT734 Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A RT734

Bore Diameter

N/A 4.0000 in

Dynamic Load Rating

N/A 121000 lbf

Maximum Speed

N/A 1700 rpm

Outside Diameter

N/A 7.00 in

Overall Width

N/A 1-3/4 in

Series

N/A RT

Static Load Rating

N/A 380000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 13.17 lb