COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81236-M Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81236-M

Bore Diameter

N/A 180 mm

Compatible Washer

N/A GS81236 WS81236

Dynamic Load Rating

N/A 155000 lbf

Fillet Radius

N/A 1.5 mm

Maximum Speed

N/A 1300 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 250 mm

Overall Width

N/A 56 mm

Series

N/A 812

Static Load Rating

N/A 550000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 26.22 lb