COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81103-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81103-TV

Bore Diameter

N/A 17 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS81103 LS1730 WS81103

Dynamic Load Rating

N/A 3600 lbf

Fillet Radius

N/A 0.3 mm

Maximum Speed

N/A 12000 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 30 mm

Overall Width

N/A 9 mm

Series

N/A 811

Static Load Rating

N/A 7500 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 0.07 lb