COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81104-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81104-TV

Bore Diameter

N/A 20 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS81104 LS2035 WS81104

Dynamic Load Rating

N/A 5600 lbf

Fillet Radius

N/A 0.3 mm

Maximum Speed

N/A 10000 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 35 mm

Overall Width

N/A 10 mm

Series

N/A 811

Static Load Rating

N/A 11900 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 0.1 lb