COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81105-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81105-TV

Bore Diameter

N/A 25 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS81105 LS2542 WS81105

Dynamic Load Rating

N/A 7500 lbf

Fillet Radius

N/A 0.6 mm

Maximum Speed

N/A 8500 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 42 mm

Overall Width

N/A 11 mm

Series

N/A 811

Static Load Rating

N/A 17100 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 0.14 lb