COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81108-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81108-TV

Bore Diameter

N/A 40 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS81108 LS4060 WS81108

Dynamic Load Rating

N/A 12600 lbf

Fillet Radius

N/A 0.6 mm

Maximum Speed

N/A 6000 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 60 mm

Overall Width

N/A 13 mm

Series

N/A 811

Static Load Rating

N/A 33000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 0.280 lb