COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81111-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81111-TV

Bore Diameter

N/A 55 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS81111 LS5578 WS81111

Dynamic Load Rating

N/A 20200 lbf

Fillet Radius

N/A 0.6 mm

Maximum Speed

N/A 4300 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 78 mm

Overall Width

N/A 16 mm

Series

N/A 811

Static Load Rating

N/A 67000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 0.62 lb