COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81116-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81116-TV

Bore Diameter

N/A 80 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS81116 LS80105 WS81116

Dynamic Load Rating

N/A 23800 lbf

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 3100 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 105 mm

Overall Width

N/A 19 mm

Series

N/A 811

Static Load Rating

N/A 79000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 1.06 lb