COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81213-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81213-TV

Bore Diameter

N/A 65 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS81213 WS81213

Dynamic Load Rating

N/A 39800 lbf

Fillet Radius

N/A 1 mm

Maximum Speed

N/A 3500 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 100 mm

Overall Width

N/A 27 mm

Series

N/A 812

Static Load Rating

N/A 112000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 1.90 lb