COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81240-M Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81240-M

Bore Diameter

N/A 200 mm

Compatible Washer

N/A GS81240 WS81240

Dynamic Load Rating

N/A 202000 lbf

Fillet Radius

N/A 2 mm

Maximum Speed

N/A 1200 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 280 mm

Overall Width

N/A 62 mm

Series

N/A 812

Static Load Rating

N/A 710000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 35.77 lb