COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K81214-TV Thrust Roller Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K81214-TV

Bore Diameter

N/A 70 mm

Cage Material

N/A Plastic

Compatible Washer

N/A WS81214

Dynamic Load Rating

N/A 42000 lbf

Maximum Speed

N/A 3300 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 105 mm

Overall Width

N/A 11 mm

Series

N/A K812

Static Load Rating

N/A 124000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 0.54 lb