COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81226-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81226-TV

Bore Diameter

N/A 130 mm

Compatible Washer

N/A GS81226 WS81226

Dynamic Load Rating

N/A 108000 lbf

Fillet Radius

N/A 1.5 mm

Maximum Speed

N/A 1800 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 190 mm

Overall Width

N/A 45 mm

Series

N/A 812

Static Load Rating

N/A 342000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 10.510 lb