COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K81109-TV Thrust Roller Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K81109-TV

Bore Diameter

N/A 45 mm

Cage Material

N/A Plastic

Compatible Washer

N/A LS4565 WS81109

Dynamic Load Rating

N/A 13300 lbf

Maximum Speed

N/A 5000 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 65 mm

Overall Width

N/A 6 mm

Series

N/A K811

Static Load Rating

N/A 36500 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 0.09 lb