COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
89320-M Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 89320-M

Bore Diameter

N/A 100 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS89320 WS89320

Dynamic Load Rating

N/A 85000 lbf

Fillet Radius

N/A 1.5 mm

Maximum Speed

N/A 2100 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 170 mm

Overall Width

N/A 42 mm

Series

N/A 893

Static Load Rating

N/A 315000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 12.04 lb