COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
81134-TV Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 81134-TV

Bore Diameter

N/A 170 mm

Cage Material

N/A Plastic

Compatible Washer

N/A GS81134 WS81134

Dynamic Load Rating

N/A 81000 lbf

Fillet Radius

N/A 1.1 mm

Maximum Speed

N/A 1500 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 215 mm

Overall Width

N/A 34 mm

Series

N/A 811

Static Load Rating

N/A 310000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 7.77 lb