COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
89420-M Thrust Roller Bearing
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A 89420-M

Bore Diameter

N/A 100 mm

Cage Material

N/A Brass

Compatible Washer

N/A GS89420 WS89420

Dynamic Load Rating

N/A 191000 lbf

Fillet Radius

N/A 3 mm

Maximum Speed

N/A 1900 rpm

Operating Temperature Range

N/A -20 to 120 ºC

Outside Diameter

N/A 210 mm

Overall Width

N/A 22 mm

Series

N/A 894

Static Load Rating

N/A 640000 lbf

Thrust Bearing Type

N/A Roller and Cage Assembly with Washers

Weight

N/A 35.43 lb