COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
K81106-TV Thrust Roller Cage Assembly
Unit of Measure

Specifications

Supplier Name

N/A INA (Schaeffler)

Manufacturer Part Number

N/A K81106-TV

Bore Diameter

N/A 30 mm

Cage Material

N/A Polyamide 66

Compatible Washer

N/A GS81106 LS3047 WS81106

Dynamic Load Rating

N/A 35500 N

Maximum Speed

N/A 7700 rpm

Outside Diameter

N/A 47 mm

Overall Width

N/A 5 mm

Static Load Rating

N/A 86000 N

Thrust Bearing Type

N/A Roller and Cage Assembly