COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
Request Information
4035 Motor
Unit of Measure

Specifications

Supplier Name

N/A Bodine Electric Company

Manufacturer Part Number

N/A 4035

Base Speed

N/A 2500 rpm

Direct Current (DC) Armature Voltage

N/A 130 V

Enclosure Type

N/A Totally Enclosed Non-Ventilated (TENV)

Full Load Torque

N/A 101 in·lb

Insulation Class

N/A F

Motor Family

N/A Permanent Magnet

Motor Power

N/A 1/4 hp

Motor Type

N/A Brushed

Standards Met

N/A Canadian Standards Association (CSA) European Conformity (CE) Underwriter Laboratories (UL)