COMPANY HEADER
CAD (0)
  • Cart is empty
Terms
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1 

Item #

Item Name

Base Speed

Direct Current (DC) Armature Voltage

Full Load Torque

Motor Power

N/A Bodine 1/4 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 101 in·lb N/A 1/4 hp
N/A Bodine 1/3 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 135 in·lb N/A 1/3 hp
N/A Bodine 1/29 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 14 in·lb N/A 1/29 hp
N/A Bodine 1/17 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 24 in·lb N/A 1/17 hp
N/A Bodine 1/17 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 24 in·lb N/A 1/17 hp
N/A Bodine 1/4 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 101 in·lb N/A 1/4 hp
N/A Bodine 1/8 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 130 V N/A 50 oz·in N/A 1/8 hp
N/A Bodine 1/8 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 2500 rpm N/A 24 V N/A 50 in·lb N/A 1/8 hp
N/A Bodine 1/8 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 1725 rpm N/A 130 V N/A 73/95 in·lb N/A 1/8 hp
N/A Bodine 1/7 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 11500 rpm N/A 130 V N/A 12 in·lb N/A 1/7 hp
N/A Bodine 1/16 Horsepower (hp) Motor Power Direct Current (DC) Electric Motor N/A 1725 rpm N/A 130 V N/A 36/50 in·lb N/A 1/16 hp
1 - 11 of 11 | Results Per Page | View | Unit of Measure
1